Classic USB to UART Bridges

Our high-performance, low cost, CP21xx USB-to-UART bridge products offer a complete plug and play interface solution and a comprehensive design ecosystem created to speed time-to-market. The products include royalty-free driver suites, crystal-less operation, in-system programming memory and small body size packages to reduce cost, simplify design and shorten development time.

CP21xx USB to UART Classic Bridges Block Diagram
Temperature range
-40 to +85 °C
Baud rates
Up to 2 Mbps

Classic USB Bridge Common Specs

  • USB 2.0 compliant, full-speed (12 Mbps)
  • No external crystal required
  • Up to 1024 Bytes of EEPROM or OTP ROM
  • User-programmable custom Baud rates
  • Supports all modem interface signals
  • Baud Rates: up to 2 Mbps
  • Industrial temperature -40 to +85 °C

Status

Find the Right Classic USB Bridge Device Select Columns

Select Columns
Part Number Dig I/O Pins Package Type Package Size (mm) Internal Oscillator Communications EEPROM FIFO Interface
0 QFN28 5x5 No USB to UART Bridge 1024 1024 USB to UART Bridge —
4 QFN28 5x5 No USB to UART Bridge 1024 1024 USB to UART Bridge —
4 QFN24 4x4 No UART to UART Bridge 1024 1152 UART to UART Bridge —
5 QFN24 4x4 No USB to Dual UART Bridge 296 608 USB to Dual UART Bridge —
16 QFN64 9x9 No USB to Quad UART Bridge 1024 1536 USB to Quad UART Bridge —
10 QFN24 4x4 No HID USB to UART Bridge 343 960 HID USB to UART Bridge —
10 QFN28 5x5 No HID USB to UART Bridge 343 960 HID USB to UART Bridge —
8 QFN24 4x4 No HID USB to SMBus/I2C Bridge 194 512 HID USB to SMBus/I2C Bridge —

    Sort A -> Z
    Sort Z -> A

    Filter by values...

      Close
      Loading Results