Si823Hx Isolated Gate Drivers

Si823Hx devices are robust gate drivers for silicon-, GaN- or SiC-based power converter systems, such as SMPS or inverters. Features include a robust 30 V driver VDD capability, low latency for tighter loop control, noise filtering; high CMTI of 125 kV/µs, -5 V voltage withstand on output pins and over-temperature protection. A driver boost stage provides an increased current drive capability during the Miller plateau region for faster turn-on times. Based on our proprietary CMOS capacitive isolation technology, Si823Hx isolated gate drivers deliver superior performance with robust isolation rating to enable driving state-of-the-art GaN or SiC FETs for maximizing system efficiency, while ensuring safety with features such as UVLO protection and dead-time programmability.

Symmetric peak current
4 A
CMTI
125 kV/µs

Common Specs

  • Single or dual isolated drivers in one package
    • 2.5 kVrms and 3.75 kVrms isolation options
  • DIS or EN pin for asynchronous shutdown option
  • VDDI of 3.0 V – 5.5 V
  • PWM and dual driver versions
  • 4.0 A sink/source peak output
  • 30 ns max propagation delay
  • Transient immunity: >125 kV/μs
  • Deglitch and noise filter options for robust operation in noisy environments
  • Robust 30 V driver side supply
  • Over temperature protection
Find the Right Si823Hx Device Select Columns
Select Columns
Part Number Isolation Rating (kVrms) Peak Output Current (A) UVLO Voltage (V) Input Type Output Configuration Package Type
2.5 4.0 6 VIA, VIB High Side / Low Side QFN14
2.5 4.0 6 VIA, VIB High Side / Low Side NB SOIC16
2.5 4.0 8 VIA, VIB High Side / Low Side QFN14
2.5 4.0 8 VIA, VIB High Side / Low Side NB SOIC16
2.5 4.0 12 VIA, VIB High Side / Low Side QFN14
2.5 4.0 12 VIA, VIB High Side / Low Side NB SOIC16
2.5 4.0 6 VIA, VIB High Side / Low Side NB SOIC16
2.5 4.0 8 VIA, VIB High Side / Low Side NB SOIC16
2.5 4.0 12 VIA, VIB High Side / Low Side NB SOIC16
2.5 4.0 6 VIA, VIB High Side / Low Side QFN14
2.5 4.0 6 VIA, VIB High Side / Low Side NB SOIC16
2.5 4.0 8 VIA, VIB High Side / Low Side QFN14
2.5 4.0 8 VIA, VIB High Side / Low Side NB SOIC16
2.5 4.0 12 VIA, VIB High Side / Low Side QFN14
2.5 4.0 12 VIA, VIB High Side / Low Side NB SOIC16
2.5 4.0 6 PWM High Side / Low Side NB SOIC16
2.5 4.0 8 PWM High Side / Low Side NB SOIC16
2.5 4.0 12 PWM High Side / Low Side NB SOIC16
2.5 4.0 6 VIA, VIB Dual Driver QFN14
2.5 4.0 6 VIA, VIB Dual Driver NB SOIC16
2.5 4.0 8 VIA, VIB Dual Driver QFN14
2.5 4.0 8 VIA, VIB Dual Driver NB SOIC16
2.5 4.0 12 VIA, VIB Dual Driver QFN14
2.5 4.0 12 VIA, VIB Dual Driver NB SOIC16
2.5 4.0 6 VIA, VIB Dual Driver QFN14
2.5 4.0 6 VIA, VIB Dual Driver NB SOIC16
2.5 4.0 8 VIA, VIB Dual Driver QFN14
2.5 4.0 8 VIA, VIB Dual Driver NB SOIC16
2.5 4.0 12 VIA, VIB Dual Driver QFN14
2.5 4.0 12 VIA, VIB Dual Driver NB SOIC16
2.5 4.0 6 VIA, VIB Dual Driver NB SOIC16
2.5 4.0 8 VIA, VIB Dual Driver NB SOIC16
2.5 4.0 12 VIA, VIB Dual Driver NB SOIC16
2.5 4.0 6 PWM High Side / Low Side QFN14
2.5 4.0 6 PWM High Side / Low Side NB SOIC16
2.5 4.0 8 PWM High Side / Low Side QFN14
2.5 4.0 8 PWM High Side / Low Side NB SOIC16
2.5 4.0 12 PWM High Side / Low Side QFN14
2.5 4.0 12 PWM High Side / Low Side NB SOIC16
3.75 4.0 6 VI Single Driver NB SOIC8
3.75 4.0 8 VI Single Driver NB SOIC8
3.75 4.0 12 VI Single Driver NB SOIC8

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results