Device/Module image

Si8286CC-AS

Isolated Gate Drivers

Si8286CC-AS are automotive isolated, high current gate drivers with integrated system safety and feedback functions. They are ideal for driving the IGBT and Silicon Carbide (SiC) devices used in a wide variety electric vehicle systems. Si8286CC-AS  devices support up to to 3.75 kVrms withstand voltage per 12, provide feedback to the controller about the driver side power state and fault state. The controller can recover the device from fault through an active-low reset pin. On the output side, the Si8286CC-AS provides separate pull-up and pull-down pins for the gate. A dedicated DSAT pin detects the desaturation condition and immediately shuts down the driver in a controlled manner. An integrated Miller clamp facilitates a strong turn-off of the power switch. Orderable options in the Si8286CC-AS family include an integrated, isolated dc-dc controller. This provides a simple method for providing the isolated power rail necessary for the isolated driver and significantly simplifies layout. Si828x devices are packaged in a configuration common to many optocoupler based IGBT drivers.

 
Loading..

Find Similar Models

Isolation Rating (kVrms)

UVLO Voltage (V)

Key Specs

 
Peak Output Current
4
UVLO Voltage
12
Package
WB SOIC16
Peak Output Current
4
UVLO Voltage
12
Package
WB SOIC16
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

UL/CSA/VDE/CQC Safety Certificates

Review device safety certifications.

View Safety Certifications

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Contact Sales
Close
Loading Results