Cree | Wolfspeed is a global leader in wide bandgap semiconductor technology. Wolfspeed’s silicon carbide MOSFET portfolio offers the industry’s lowest on-state resistances in a discrete package as well as low switching losses, enabling high efficiency and power density. Wolfspeed SiC devices far outperform conventional silicon components and set new standards for efficiency and reliability in industrial, energy, automotive, and consumer markets. In partnership with Wolfspeed, Silicon Labs offers a range of innovative and proven isolation solutions tailored to these world-class SiC devices.
6.6 kW high power density bi-directional EV on-board charger reference design featuring the Si8233BB Isolated Gate Driver.
Silicon Labs' Gate Driver Boards (GDB) are ideal for driving power modules from Wolfspeed, such as the Wolfspeed WolfPACK power modules. These two-channel isolated gate driver solutions feature a differential digital interface, optimized on-board isolated power supply, and user-configurable turn-on and turn-off gate resistors. Status indicator LEDs and test points make evaluation and prototyping easy. These GDB are compatible with Wolfspeed’s Clamped Inductive Load (CIL) test fixtures for controlled and comprehensive module evaluation.
Part Number | Gate Driver | Interface | Peak Output Current | Gate Resistance | Isolated Power Supplies | Common Mode Transient Immunity | Isolation Voltage |
---|---|---|---|---|---|---|---|
Si823H-AAWA-KIT | Si823H2CD-IS3 | Differential | 4 A | 1 Ω | +15 V, -3.5 V | 125 kV/µs | 5 kV |
Si823H-ABWA-KIT | Si823H2CD-IS3 | Differential | 4 A | 4 Ω | +15 V, -3.5 V | 125kV/µs | 5 kV |
Note: with the exception of the Silicon Labs trademarks, all company logos, products or service names, names listed on this page are property of their respective owners.
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.