Device/Module image

EFM32GG230F1024-QFN64

EFM32 Giant Gecko 32-bit Microcontrollers

The EFM32GG230F1024-QFN64 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 48 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32GG230F1024-QFN64 is ideal for energy sensitive applications. In addition, this device includes 1024 kB Flash, 128 kB RAM, 56 Dig I/O Pins, 4 x 16-bit timers, and multiple communication interfaces.

 
Loading..

Find Similar Models

Flash (kB)

Key Specs

 
Core Frequency
48
Flash
1024
RAM
128
GPIO
56
ADC
12-bit, 8-ch., 1 Msps
DAC
12-bit, 2 ch.
SPI
3
UART
5
I2C
2
Timers (16-bit)
4
Timers (32-bit)
0
Package
QFN64
Core Frequency
48
Flash
1024
RAM
128
GPIO
56
ADC
12-bit, 8-ch., 1 Msps
DAC
12-bit, 2 ch.
SPI
3
UART
5
I2C
2
Timers (16-bit)
4
Timers (32-bit)
0
Package
QFN64
efm32gg-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close