Device/Module image

EFM32JG1B200F256GM48

EFM32 Jade Gecko 32-bit Microcontrollers

The EFM32JG1B200F256GM48 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 40 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32JG1B200F256GM48 is ideal for energy sensitive applications. In addition, this device includes 256 kB Flash, 32 kB RAM, 32 Dig I/O Pins, 2 x 16-bit timers, and multiple communication interfaces.

 
Loading..

Find Similar Models

Flash (kB)

Temperature Range Max (°C )

Key Specs

 
Core Frequency
40
Flash
256
RAM
32
GPIO
32
ADC
12-bit, 24-ch., 1 Msps
DAC
SPI
2
UART
0
I2C
1
Timers (16-bit)
2
Timers (32-bit)
0
Package
QFN48
Core Frequency
40
Flash
256
RAM
32
GPIO
32
ADC
12-bit, 24-ch., 1 Msps
DAC
SPI
2
UART
0
I2C
1
Timers (16-bit)
2
Timers (32-bit)
0
Package
QFN48
efm32jg-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close