SLSTK3401A
MSRP $99.00
MSRP $99.00
OVERVIEW
EFM32PG1 Starter Kit Contents
- EFM32PG1B200F256GM48 PG1 MCU mainboard
- EFM32 Getting Started Card
PG1 Starter Kit Features
- Integrated Segger J-Link USB debugger
- Advanced Energy Monitoring system
- Built-in USB serial port
- Power from CR2032 coin cell battery or USB VBUS
- Memory LCD, capacitive touch buttons, LEDs, pushbuttons
- On-chip temperature sensor and additional Si7021 RH/temperature sensor on board
- Breakout headers for easy MCU pin access
- 20-pin EXP-header for additional add-on boards
- Crystals for 32.768 kHz LFXO and 40 MHz HFXO
Software Features
- Supported by Simplicity Studio
- Micrium OS software examples
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 6
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Run Demos
Demos are a quick and easy way to evaluate a device without compiling or debugging code.
Follow these easy steps:
1. Plug kit in with USB; Use the port labeled DBG
2. Open Simplicity Studio
3. Select Demos (see screenshot)
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.