C8051F32x/34x USB Microcontrollers

Silicon Lab​s' USB Microcontrollers (MCUs), with embedded full-speed USB 2.0, make it easy to implement industry standard USB connectivity. USBXpress development software is available to provide a complete host and device side software solution.

The USB MCUs feature an on-board universal serial bus (USB) 2.0 function controller with an integrated transceiver and on-chip clock recovery. No external resistors, crystal, voltage regulator, EEPROM, or other components are required. On-chip resources include a high-speed 8051 CPU with up to 64 kB Flash, UARTs, SMBus, SPI, timers, counters, and PWM generators. On-chip analog features include a multi-channel 10-bit ADC, voltage reference, internal oscillator, comparators, and a temperature sensor. Available in 28-pin QFN, 32-pin LQFP, or 48-pin TQFP packages, these devices provide a single-chip solution for embedded USB applications.

Core Frequency
50 MHz
GPIO pins
40

C8051F32x-F34x Common Specs

  • 25-48 MIPS 8051 CPU
  • 16-64 kB Flash memory
  • 1536-5376 B RAM
  • USB 2.0
  • Integrated transceiver
  • Intergrated clock recovery
  • 1 kB buffer RAM
  • Full (12 Mbps), or low-speed operation
  • Control endpoint plus six bi-directional endpoint pipes
  • 10-bit, 200 ksps ADC
  • Two asynchronous comparators
  • Voltage reference
  • Temperature sensor
  • 15-40 digital I/O

Status

Find the Right C8051F32x-F34x Device Select Columns

Select Columns
Part Number MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I2C HS I2C Slave I2S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface Other
8051 25 16 2.25 21 Yes 10-bit, 13-ch., 200 ksps Yes Yes 4 5 — — 2 1 1 1 0 0 0 0 0 No No 4 5.25 QFN28 5x5 ±1.5 Yes C2 — —
8051 25 16 1.5 15 Yes — Yes No 2 0 — — 0 1 0 0 0 0 0 0 0 No No 2.7 5.25 QFN28 5x5 ±1.5 No C2 Separate I/O Supply Pin —
8051 25 16 1.5 15 Yes — Yes No 2 0 — — 0 1 0 0 0 0 0 0 0 No No 2.7 5.25 QFN28 5x5 ±1.5 No C2 Fixed I/O Supply Pin —
8051 50 64 4.25 40 Yes 10-bit, 20-ch., 200 ksps Yes Yes 4 5 — — 2 2 1 1 0 0 1 0 0 No No 2.7 5.25 QFP48 7x7 ±1.5 Yes C2 — —
8051 50 32 2.25 40 Yes 10-bit, 20-ch., 200 ksps Yes Yes 4 5 — — 2 2 1 1 0 0 1 0 0 No No 2.7 5.25 QFP48 7x7 ±1.5 Yes C2 — —
8051 50 64 4.25 25 Yes 10-bit, 21-ch., 200 ksps Yes Yes 4 5 — — 2 1 1 1 0 0 0 0 0 No No 2.7 5.25 QFN32 5x5 ±1.5 Yes C2 — —
8051 25 64 4.25 25 Yes 10-bit, 21-ch., 200 ksps Yes Yes 4 5 — — 2 1 1 1 0 0 0 0 0 No No 2.7 5.25 QFN32 5x5 ±1.5 Yes C2 — —
8051 50 64 4.25 25 Yes 10-bit, 21-ch., 200 ksps Yes Yes 4 5 — — 2 2 1 1 0 0 0 0 0 No No 2.7 5.25 QFN32 5x5 ±1.5 Yes C2 — —

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close