C8051F020DK MCU Development Kit
C8051F020DK
The C8051F020DK MCU Development Kit contains everything needed to develop applications with the C8051F020, F021, F022 and F023 8-bit microcontrollers.
The C8051F020 Development Kit Includes
- C8051F020 target board
- Quick Start Guide
- Silicon Labs' 8-bit Microcontroller Software Tools
- Wall mounted universal power supply
- USB debug adapter
- USB cable
C8051F020DK Development Kit Resources
C8051F02x Development Kit User's Guide
Download Now8-bit Microcontroller Software
View Download OptionsA host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:
- Windows® 2000 or later
- One USB port
Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:
- Run, halt and single-step
- Set hardware breakpoints
- Inspect/Modify memory and registers
- Download program memory