C8051F370DK Small Form Factor MCU Development Kit

C8051F370-A-DK

Customers designing with the C8051F37x small form factor microcontroller family should start with the C8051F370-A-DK MCU development kit. This development kit includes all the boards and accessories needed to start MCU code development.

C8051F370DK Kit Contents

  • UDP F370 MCU card
  • Power supply
  • USB cables
  • UDP Development Kit Quick Start Guide
  • C8051F390/370 Quick Start Guide

C8051F370DK Development Kit Resources

C8051F370/390 Development Kit Quick Start Guide

Download Now

C8051F370/90 MCU Card User's Guide

Read Now

UDP Development Kit Quick Start Guide

Read More

Application Note 723

Porting Considerations From C8051F330-5 and C8051F336-9 to C8051F39x/37x

Read More

Simplicity Studio Software

View Download Options



A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows® 2000 or later
  • One USB port

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...