C8051T606DK MCU Development Kit

C8051T606DK

The C8051T606DK MCU Development Kit contains everything needed to develop applications with the C8051T606 microcontroller.

Also available for purchase separately are socket daughter cards for the C8051T606 MSOP-10 and QFN11 package options.

C8051T606 Development Kit Includes

  • C8051T606 main board
  • C8051T606 emulation daughter board with C8051F300 installed
  • C8051T606 QFN10 socket daughter board for programming devices
  • (5) C8051T606-ZM samples
  • IDE and Product Information CD-ROM, which includes the following:
    • Silicon Labs' 8-bit Microcontroller Software Tools
    • Evaluation version of Keil 8051 development tools (macro assembler, linker, C-compiler)
    • Source code examples and register definition files
    • Documentation
    • Configuration Wizard
  • Wall mounted universal power supply
  • USB debug adapter
  • USB cable

C8051T606DK Development Kit Resources

C8051T606 Development Kit User's Guide

Download Now

8-bit Microcontroller Software

View Download Options



A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows® 2000 or later
  • One USB port

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory
Close
Loading Results