Sensorless BLDC Motor Reference Design

SLBLDC-MTR-RD

The Sensorless BLDC Motor Reference Design illustrates how to use the 5 mm x 5 mm C8051F310 microcontroller for high performance sensorless BLDC motor applications.This reference design can also be used as a platform for motor code development. The firmware (AN208SW) demonstrates sensorless brushless DC motor control and measures motor position without the use of position sensors.

Sensorless BLDC Motor Reference Design Features

The SLBLDC-MTR-RD includes:

  • Sensorless BLDC Reference Design Board
  • BLDC motor
  • Power supply cables
  • USB debug adapter

The SLBLDC-MTR-RD Download Package includes:

  • Silicon Labs' 8-bit Microcontroller Software Tools
  • Reference design source code
  • Reference design documentation
  • Sensorless BLDC Motor Reference Design User's Guide
  • Sensorless BLDC Motor RD Quick-Start Guide

SLBLDC-MTR-RD Reference Design Resources

Sensorless BLDC Motor Reference Design Quick-Start Guide

Download Now

Sensorless BLDC Motor Reference Design User's Guide

Download Now

Appliction Note 208

Reference design documentation

Read More

8-bit Microcontroller Software

View Download Options

Close
Loading Results
Close
Loading Results
Select All> Clear>