USB Type-C Rechargeable Battery Pack Dual Role Port Reference Design

SLRDK1000A

 

The USB Type-C Rechargeable Battery Pack Dual Role Port Reference Design adds two way power to your USB Type-C design. The design is able to negotiate via Type-C Power Delivery to send or receive power. It features connections for a lithium ion battery and a USB Type-C receptacle. It uses the EFM8 Busy Bee 3 as a Power Delivery controller. It features boost and buck regulators to control the power coming from the battery or into the battery and is able to source up to 15W with 5V at 3A and sink up to 9W with 5V at 1.8A. It contains status LEDs to indicate the state and a mode button to force the design to switch roles. The design can be used as a drop in solution for rechargeable battery packs or slightly modified to control other regulators, switches, LEDs, and more. By using an 8051 MCU as a PD controller the developer has immense flexibility to tweak the reference design in many ways. It can be used with an I2C controlled regulator or have the MCUs GPIOs control other components.

Silicon Labs offers free USB Type-C PD libraries and a kernel to assist in building solutions. The library offers simple function calls to send PD commands, detect orientation, transition to a sink/source, and more. The kernel assists with scheduling the PD communication as to not miss or fail to reply to a message.

Hardware and Software Features

Reference Design Kit Contains:

  • Type-C battery pack board
  • Type-C male to male cable
  • Quick start Guide

Reference Design Kit Features:

  • USB Type-C Dual Role Port
  • 15W source capabilities
  • 9W sink capabilities
  • GPIO or I2C regulator control
  • Mode button to role swap
  • JST connection for Lithium Ion battery

Software Features:

  • Out of the box functionality
  • Example Code
  • Free PD libraries
  • Free Type-C kernel
  • Simplicity Studio support

Video

USB Type-C Reference Design

Rechargeable battery pack dual role port

Reference Design Training Center

USB Type-C Rechargeable Battery Pack User Guide

Learn about the hardware behind the design.

Read Now

USB Type-C Rechargeable Battery Pack Quick Start Guide

View Now

Untangle USB Type-C

Learn about the new connector and PD standard.

Learn More

Get Started with USB Type-C Reference Design

Get Started

Contact Sales
Close
Loading Results