SLWRB4306C

MSRP $49.00

MGM13P02 Zigbee and Thread Module +10 dBm Radio Board

The SLWRB4306C has reached Not Recommended for New Design (NRND) status due to the MGM13P02F512GA-V2 product being NRND.

The MGM13P02 Module SLWRB4306C wireless radio board plugs into the Main Board. The modular design supports different radio boards, enabling developers to develop Zigbee and Thread wireless applications.

With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development; mesh networking debug and packet trace; and visual energy profiling and optimization.

This radio board cannot be used stand-alone and requires a wireless mainboard which can be purchased separately.

MSRP $49.00

Status
SLWRB4306C Radio Board Select Columns
Select Columns
Included Device Flash RAM Output Power (dBm) BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
512 64 10

Sort A -> Z
Sort Z -> A

Filter by values...

 

Kit Contents:

  • BRD4306C +10 dBm MGM13P02 Radio Board

Radio Board Features:

  • MGM13P Mighty Gecko Module with 512 kB Flash, 64 kB RAM. Fully integrated chip antenna, RF matching network, crystals, and decoupling (MGM13P02F512GA-V2).
  • 8 Mbit low-power serial flash for over-the-air upgrades
Featured Kits
Kit Description
The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results