MSC-F930-PDK

MSRP $272.75

EZRadioPRO Wireless Motherboard Development Kit

Silicon Labs offers an easy-to-use development platform featuring a small motherboard with modular RF and MCU Radio Boards and an integrated LCD with necessary connectors for rapid prototyping and development. The MSC‑F930‑PDK provides a standalone demonstration platform and software development platform for wireless devices.

NOTE: This core hardware ships without any test cards, allowing customers to choose the RF configuration required by the application. Silabs™ Radio Boards are required and can be found on the Compatible Boards tab below.

MSRP $272.75

 

Contents

  • (1) C8051F930 Motherboard
  • (1) C8051F930 MCU card

Support

  • MCU code and firmware development (IDE, configuration wizard, example code, etc.)
  • RF design and optimization (Wireless Development Suite support, automatic board detection and firmware download, sample RF code, run-time PHY interface, etc.)

Step 1: Download and Install Simplicity Studio Version 5

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



EZRadio Radio Boards

Part Number Type Frequency (MHz) Antenna Configuration Price (USD) Add to Cart Design Files (.ZIP)
4355CPRXB434M-K Si4355, RX Single Antenna 434 Receiver only Radio Board $48.38 434 MHz Test Card 4355CPRXB434M RX only Pico Board
4455CLED-434-PER-K Si4455, TRX Single Antenna
434 +10 dBm Transceiver RF Stick $27.41
4455CLED-868-PER-K Si4455, TRX Single Antenna
868 +10 dBm Transceiver RF Stick $27.41
4455CLED-915-PER-K Si4455, TRX Single Antenna
915 +10 dBm Transceiver RF Stick $27.41
4455CPCE10D390M Si4455, TRX Single Antenna
390 +10 dBm Transceiver RF Radio Board
$36.00
4455CPCE10D434M-K Si4455, TRX Single Antenna
434 +10 dBm Transceiver RF Radio Board
$48.38

EZRadioPRO Radio Boards

Part Number Type Frequency (MHz) Antenna Configuration Price (USD) Add to Cart Design Files (.ZIP)
4060CPCE10B434 Si4060, TX Single Antenna 434 +10 dBm, Transmitter only $61.28
4060CPCE10B868 Si4060, TX Single Antenna
868 +10 dBm, Transmitter only
$61.28
4063CPCE20B915 Si4063, TX Single Antenna
915 +20 dBm, Transmitter only $50.00
4063CPSQ20B169 Si4063, TX Single Antenna
169 +20 dBm, Transmitter only $61.28
4362CPRXB169M Si4362, RX Single Antenna
169 Receiver only $50.00 169 MHz Test Card 4063CPCE20B915 RX only
4362CPRXB434M Si4362, RX Single Antenna
434 Receiver only
$61.28 434 MHz Test Card 4362CPRXB434M RX only
4362CPRXB868M Si4362, RX Single Antenna
868 Receiver only
$61.28 868 MHz Test Card 4362CPRXB868M RX only
4362CPRXB915M Si4362, RX Single Antenna
915 Receiver only
$61.28 915 MHz Test Card 4362CPRXB915M RX only
4438CPCE20D490-K Si4438, TRX Single Antenna
490 China +20 dBm RF Radio Board $61.28
4460CPCE27E169S Si4463/68, TRX Single Antenna
169 EU +27 dBm Skyworks FEM based RF Radio Board $50.00
4460CPCE30E915S Si4460/67, TRX Single Antenna
915 US +30 dBm Skyworks FEM based RF Radio Board $61.28
4461CPCE14D868-K Si4461, TRX Single Antenna
868 EU +14 dBm RF Radio Board $61.28
4463CPCE20A915 Si4463/68, TRX Dual Antenna
915 +20 dBm antenna diversity RF Radio Board $61.28
4463CPCE20C460 Si4463/68, TRX Single Antenna
460 US +20 dBm RF Radio Board $61.28
4463CPCE20C868SE Si4463/68, TRX Single Antenna
868 EU +20 dBm ETSI Cat 1 RF Radio Board $61.28
4463CPCE20C915-K Si4463/68, TRX Single Antenna
915 US/JP +20 dBm RF Radio Board $61.28
4463CPCE30E915R Si4463/68, TRX Single Antenna
915 US +30 dBm RFMD FEM based RF Radio Board $61.28
4463CPSQ20C169SE Si4463/68, TRX Single Antenna
169 EU +20 dBm ETSI Cat 1 RF Radio Board $61.28
4463CPSQ20D169 Si4463/68, TRX Single Antenna
169 EU +20 dBm RF Radio Board $61.28
4463CPSQ27F169 Si4463/68, TRX Single Antenna
169 EU +27 dBm low cost FET RF Radio Board $61.28
4467CPCE10D868 Si4460/67, TRX Single Antenna
868 +10 dBm long range, 802.15.4 RF Radio Board $61.28
4468CPCE20C915 Si4463/68, TRX Single Antenna
915 +20 dBm long range, 802.15.4 RF Radio Board $61.28
4468CPSQ27F169 Si4463/68, TRX Single Antenna
169 +27 dBm long range, 802.15.4 RF Radio Board $61.28

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close