EFR32MG12 Mighty Gecko 2.4 GHz and 169 MHz Dual Band +19 dBM Radio Board

SLWRB4172B

The SLWRB4172B wireless radio board plugs into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth® low energy, sub-GHz, 2.4 GHz, and multiprotocol applications. With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development; mesh networking debug and packet trace; and visual energy profiling and optimization.

Note: The Multiband Wireless Starter Kit (SLWSTK6005A) is required to have access to the Bluetooth and Proprietary software stacks.

Buy Now $49
Part Number User Guide Included Device Flash (kB) RAM (kB) zigbee/Thread BLE Proprietary 2.4 GHz Proprietary Sub-GHz Output Power (dBm) Price (USD) Buy
SLWRB4172B EFR32MG12P433F1024GM48
256 32 Yes Yes Yes Yes +19 $49 EFR32MG12 SLWRB4172B Radio Board
Close
Loading Results
Close
Loading Results
Select All> Clear>