Si8420BD-IS Digital Isolator

Package Type

Isolation Rating

Max Data Rate (bps)

The Si8420BD-IS digital isolator is part of the industry’s highest-performance, easiest-to-use, and lowest-cost line of 2,500 to 5,000 kVrms rated digital isolators for I²C and SMBus serial port applications. . The  Si8420BD-IS isolator is based on Silicon Labs proprietary RF isolation technology and offer shorter propagation delays, lower power consumption, smaller installed size, and more stable operation with temperature and age versus opto couplers or other digital isolators.  This digital isolator is 10x more reliable than an optocoupler.

Similar Devices: SI8420AB-IS SI8420AD-IS SI8420BB-IS SI8420BD-IS

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Unidirectional Channels: 2

Forward Channels: 2

Reverse Channels: 0

Max Data Rate: 150

Default Output State: Low

Package Type: WB SOIC16

Development Tools Type
Si84xx Isolator Evaluation Kit Evaluation Kits
Title Version Resource Type
Si84xx IBIS Models V4.0 0.5 Software
AN614: A Simple Alternative to Analog Isolation Amplifiers 0.2 Application Notes
AN611: Using the ISOvolt DC/DC Converter Reference Design 0.2 Application Notes
AN583: Safety Considerations and Layout Recommendations for Digital Isolators 0.3 Application Notes
PCN #1403051: Si841x-2x Rev D Transition Product Change Notifications (PCN)
PB #1412172: MSL upgrade to 2A for PK0466 Product Change Notifications (PCN)
(5 kV) Si8410/20/21 & (2.5/5kV) Si8422/23 Low-Power Single- and Dual-Channel Digital Isolators 1.4 Data Sheets
Isolator Quality and Reliability Report Miscellaneous
Si8410/20/21 Data Sheet 1.5 Data Sheets
Si88241BD IBIS Models 1.0 Software
AN681: Using the Si87xx Family of Digital Isolators 0.3 Application Notes
先进的数字隔离技术提高太阳能逆变器可靠性 1.0 White Papers
CMOS Isolators for Home Appliance Motor Control 2.0 White Papers
先進的數位隔離技術提高太陽能逆變器的可靠性 1.0 White Papers
Advanced Digital Isolation Technologies Boost Solar Power Inverter Reliability 1.0 White Papers
CMOS Advanced Galvanic Isolators for Medical Electronics 0.2 White Papers
CMOS Digital Isolators Supersede Optocouplers in Industrial Applications 0.3 White Papers
Digital Isolator Evolution Drives Optocoupler Replacement 1.0 White Papers
Enhancing Data Integrity and Reliability of Smart Metering Solutions with CMOS Digital Isolators 1.0 White Papers
Low EMI Isolation for Medical Equipment Applications 0.2 White Papers
Isolation Selector Guide 3 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Contact Sales Contact Sales
Loading Results