EFM32GG232F512-QFP64 ARM Cortex-M3 32-bit Microcontroller

Flash (kB)

The EFM32GG232F512-QFP64 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 48 MHz and is part of the Giant Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32GG232F512-QFP64 is ideal for energy sensitive applications. In addition, this device includes 512 kB Flash, 128 kB RAM, 53 Dig I/O Pins, 4 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32GG232F1024-QFP64 EFM32GG232F512-QFP64

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 48

Flash (kB): 512

RAM (kB): 128

I²S: 1

SPI: 3

I²C: 2

UART: 5

USART: 3

USB: No

Dig I/0 Pins: 53

ADC: 12-bit, 8-ch., 1 Msps

DAC: 12-bit, 2 ch.

LCD: No

Package Type: QFP64

Package Size: 10x10

Development Tools Type
EFM32 Giant Gecko Development Kit Development Kits
EFM32 Giant Gecko Starter Kit Starter Kits

Contact Sales
Close
Loading Results