EFM32GG295F512-BGA120 ARM Cortex-M3 32-bit Microcontroller

Flash (kB)

The EFM32GG295F512-BGA120 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 48 MHz and is part of the Giant Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32GG295F512-BGA120 is ideal for energy sensitive applications. In addition, this device includes 512 kB Flash, 128 kB RAM, 93 Dig I/O Pins, 4 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32GG295F1024-BGA120 EFM32GG295F512-BGA120

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 48

Flash (kB): 512

RAM (kB): 128

I²S: 1

SPI: 3

I²C: 2

UART: 7

USART: 3

USB: No

Dig I/0 Pins: 93

ADC: 12-bit, 8-ch., 1 Msps

DAC: 12-bit, 2 ch.

LCD: No

Package Type: BGA120

Package Size: 7x7

Development Tools Type
EFM32 Giant Gecko Development Kit Development Kits
EFM32 Giant Gecko Starter Kit Starter Kits

Contact Sales
Close
Loading Results