EFM32JG12B500F1024IL125 ARM Cortex-M3 32-bit Microcontroller

Dig I/O Pins

Package Type

The EFM32JG12B500F1024IL125 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 40 MHz and is part of the Jade Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32JG12B500F1024IL125 is ideal for energy sensitive applications. In addition, this device includes 1024 kB Flash, 256 kB RAM, 65 Dig I/O Pins, 2 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32JG12B500F1024IL125 EFM32JG12B500F1024IM48

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 40

Flash (kB): 1024

RAM (kB): 256

I²S: 2

SPI: 4

I²C: 2

UART: 0

USART: 4

AES-128: Yes

AES-256: Yes

ECC: Yes

SHA-1: Yes

SHA-2: Yes

RSA-2048: No

Dig I/0 Pins: 65

ADC: 12-bit, 54-ch., 1 Msps

DAC: 2x 12-bit, 54-ch., 500 ksps

LCD: No

Package Type: BGA125

Package Size: 7x7

Development Tools Type
WGM110 Wi-Fi Expansion Kit Expansion Boards
EFM32 Pearl Gecko PG12 Starter Kit Starter Kits

Contact Sales Contact Sales
Close
Loading Results