USBXpress 4 SDK |
4.0.3 |
Software |
IDE Installer |
5.30 |
Software |
Production Programmer |
3.90 |
Software |
FLASHUtil Installer |
4.78 |
Software |
Configuration Wizard 2 Installer |
4.40 |
Software |
uVision Driver |
4.30 |
Software |
KeilC51 Install |
9.55 |
Software |
RD-0039-0201 - ZigBee Capsense Dimmer Reference Design with EM3587, EFM8SB1 and PCB Antenna |
2.1 |
Reference Designs |
USB Debug Adapter Reset Utility |
1.7 |
Software |
Simplicity Studio v3 |
v3 |
Software |
Simplicity Studio v3, Linux Installer |
v3 |
Software |
Simplicity Studio v3, Mac Installer |
v3 |
Software |
ToolStick University DC Development Tools |
|
Software |
ToolStick Development Tools |
2.60.1 |
Software |
Simplicity Studio v4 (Windows) |
v4.1.6.6 |
Software |
Simplicity Studio v4, Linux Installer |
v4.1.6.6 |
Software |
Simplicity Studio v4, Mac Installer |
v4.1.6.6 |
Software |
Simplicity Studio v4 (Windows64) |
v4.1.6.6 |
Software |
Simplicity Studio Production Programmer |
1.0 |
Software |
C8051F34x Full-Speed USB Flash MCU Family |
1.4 |
Data Sheets |
MCU 32LQFP/14SOIC Family Test Site Expand ASECL Std |
|
Product Change Notifications (PCN) |
C8051F34x IBIS Model |
1.0 |
Software |
Chip Scale Packages Wearables Technology |
|
White Papers |
Low Power Design Basics: How to Choose the Optimal Low Power MCU for Your Embedded System White Paper |
|
White Papers |
Toolstick Programming Adapter User Guide |
0.3 |
User Guides |
ToolStick Base Adapter User Guide |
0.1 |
User Guides |
MCU Quick-Start Guide Featuring the USB Debug Adapter |
0.5 |
Quick Start Guides |
USBXpress WinCE 6.0 Release Notes |
1.3.1 |
Release Notes |
USBXpress WinCE 5.0 Release Notes |
1.3.1 |
Release Notes |
USBXpress WinCE 4.2 Release Notes |
1.3 |
Release Notes |
USBXpress4 Release Notes |
4.0.3 |
Release Notes |
AN141: SMBus Communication for Small Form Factor Device Families |
1.3 |
Application Notes |
AN140: Integrating HI-TECH 8051 Tools into the IDE |
1.3 |
Application Notes |
AN189: MMC Data Logger Example |
0.1 |
Application Notes |
AN778: UART Bootloader |
0.2 |
Application Notes |
AN124: Pin Sharing Techniques for the C2 Interface |
1.4 |
Application Notes |
AN335: USB Driver Installation Methods |
0.4 |
Application Notes |
AN282: USB Mass Storage Device Reference Design Programmer's Guide |
0.1 |
Application Notes |
AN532: HID Library API Specification |
0.1 |
Application Notes |
AN119: Calculating Settling Time for Switched Capacitor ADCs |
1.3 |
Application Notes |
AN767: SMBus Bootloader |
0.1 |
Application Notes |
AN455: Porting Code for C8051F320/1 Devices to C8051T320/1 Devices |
0.2 |
Application Notes |
AN804: Porting Considerations from C8051F320/1 and C8051F326/7 to C8051F38x |
0.1 |
Application Notes |
AN354: AB0 Prototyping Board User's Guide |
0.1 |
Application Notes |
AN200: USB Bootloader with Shared USBXpress® Library |
0.2 |
Application Notes |
AN456: Porting Code for C8051F326/7 Devices to C8051T326/7 Devices |
0.2 |
Application Notes |
AN368: Differences between the C8051F34A and the C8051T62x and C8051T32x Device Families |
0.2 |
Application Notes |
AN220: USB Driver Customization |
0.7 |
Application Notes |
AN201: Writing to Flash from Firmware |
0.7 |
Application Notes |
AN103: Using the On-Chip Temperature Sensor |
1.3 |
Application Notes |
AN324: Advanced Encryption Standard |
0.1 |
Application Notes |
AN264: USB FM Radio |
0.1 |
Application Notes |
AN295: USB Audio Class Tutorial |
0.1 |
Application Notes |
AN107: Implementing 16-bit PWM Using the PCA |
1.1 |
Application Notes |
AN249: Human Interface Device Tutorial |
0.5 |
Application Notes |
AN191: Motor Control Software Examples |
1.1 |
Application Notes |
AN789: Porting Considerations from C8051F34x to C8051F38x |
0.1 |
Application Notes |
AN798: EEPROM Emulation with Wear-Leveling for 8-Bit Flash MCUs |
0.1 |
Application Notes |
USB Timeout Errata |
013111 |
Errata |
AN335: USB Driver Installation Utility |
3.4 |
Example Code |
HID Library API Specification |
0.1 |
Example Code |
AN778 Software |
0.2 |
Example Code |
AN767SW: SMBus Bootloader Software |
|
Example Code |
USB Bootloader with Shared USBXpress® Library |
2.13 |
Example Code |
The C8051 Core: A Viable Compute Engine for 8-bit MCU Design |
1.0 |
White Papers |
Using Low-Cost OTP Microcontrollers to Simplify Embedded Applications |
|
White Papers |
Software Considerations for Advanced Motor Control |
|
White Papers |
8 Bit Tools package, Release Notes |
4.90 |
Software |
QSG150: C8051Fxxx Development Kit Quick-Start Guide |
0.6 |
Quick Start Guides |
8-Bit USB Debug Adapter User's Guide |
0.3 |
User Guides |
ToolStick Debug Adapter User Guide |
0.1 |
User Guides |
Si10xx Quick-Start Guide |
0.2 |
Quick Start Guides |
Si10xx Quick-Start Guide |
0.1 |
Quick Start Guides |
uVision Driver Rev History |
4.30 |
Release Notes |
ToolStick Dev Tools Release Notes |
2.60.1 |
Release Notes |
USBXpress Win98SE Release Notes |
2.42 |
Release Notes |
VCP Driver v6.7.3 Release Notes |
v6.7.3 |
Release Notes |
IR Performance Analysis Tool Release Notes |
1.11 |
Release Notes |
USBXpress v6.7.3 Release Notes |
6.7.3 |
Release Notes |
Hex to Svf Release Notes |
1.31 |
Release Notes |
8051 Instruction Set |
|
Presentations |
WMBUS Setup |
|
Software |
AN111: Using the 8-Bit MCUs in 5 Volt Systems |
1.4 |
Application Notes |
AN1096: Simplicity Studio v4 Offline Installation |
0.1 |
Application Notes |
AN533: Modular Bootloader Framework for Silicon Labs C8051Fxxx Microcontrollers |
0.1 |
Application Notes |
AN568: EEPROM Emulations for Flash Microcontrollers |
0.1 |
Application Notes |
AN203: 8-Bit MCU Printed Circuit Board Design Notes |
0.3 |
Application Notes |
AN236: Integrating IAR 8051 Tools into the Silicon Laboratories IDE |
0.3 |
Application Notes |
AN198: Integrating SDCC 8051 Tools into the Silicon Labs IDE |
0.2 |
Application Notes |
EFM8 8-bit Microcontroller Selector Guide |
3 |
Brochures |
8-bit MCU Selector Guide |
1 |
Brochures |
MCUniversity Course Lectures - Chinese |
1 |
Miscellaneous |
IEC-60730 Certificate |
|
Miscellaneous |
MCUniversity Course Lectures |
1 |
Miscellaneous |
AN295: USB Audio Class Tutorial |
|
Example Code |
AN249: Human Interface Device Tutorial |
|
Example Code |
AN141: SMBus Communication for Small Form Factor Devices |
|
Example Code |
AN127: Flash Programming via the C2 Interface |
|
Example Code |
Embedded programming Textbook |
1 |
White Papers |
CIP-51 Performance for Standard Library Math Routines |
2.1 |
White Papers |
Accuracy Considerations for Microcontroller-Based Temperature Sensors |
1.0 |
White Papers |
How to Overcome Technical Hurdles During Microcontroller Development |
1.0 |
White Papers |
EFM8 BRD5204A Reference Design Schematic |
|
Schematic and Layout Files |
EFM8 BRD5204A Reference Design Bill of Materials |
|
Schematic and Layout Files |
Production Programmer Release Notes |
3.90 |
Release Notes |
AN1121: Headless Builds with Simplicity Studio v4 |
0.1 |
Application Notes |
AN1121SW.zip |
0.1 |
Example Code |
PB #1606031: Inner Box Label Change |
|
Product Change Notifications (PCN) |
Hex to Svf conversion utility software |
V 1.31 |
Software |
Simplicity Studio v3, Offline Installer |
v3 |
Software |
QuickSense Front Panel STB |
|
Software |
AN136: Silicon Labs Production Programming Options |
1.6 |
Application Notes |
AN101: Configuring the Port I/O Crossbar Decoder |
|
Example Code |
Interfacing an External SRAM to the C8051Fxxx |
|
Example Code |
Configuring the internal and external oscillators |
|
Example Code |
16-bit PWM using an on-chip timer |
|
Example Code |
Implementing a real-time clock |
|
Example Code |
Software UART examples |
|
Example Code |
Integrating Hi-Tech 8051 tools into the Silicon Labs IDE |
|
Example Code |
Integrating Tasking 8051 tools into the Silicon Labs IDE |
|
Example Code |
Integrating SDCC 8051 tools into the Silicon Labs IDE |
|
Example Code |
Integrating IAR 8051 tools into the Silicon Labs IDE |
|
Example Code |
Improving ADC resolution by oversampling and averaging |
|
Example Code |
Low Pin-Count LCD Interface Software |
|
Example Code |
Writing to flash from firmware |
|
Example Code |
Advanced encryption standard |
|
Example Code |
Three-Channel Power Sequencer. |
|
Example Code |
AN798: EEPROM Emulation with Wear-Leveling for 8-Bit Flash MCUs |
0.1 |
Example Code |
Modular bootloader framework for Silicon Labs MCUs |
|
Example Code |
EEPROM emulation for flash microcontrollers |
|
Example Code |
ToolStick Daughter Card Template |
|
Software |
Simplicity Commander Release Notes |
1.2.0 |
Software |
Simplicity Commander -- Mac |
1.2.0 |
Software |
Simplicity Commander -- Linux |
1.2.0 |
Software |
Simplicity Commander -- Windows |
1.2.0 |
Software |
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark |
|
Product Change Notifications (PCN) |
AN0822: Simplicity Studio™ User's Guide |
0.4 |
Application Notes |