Temperature Sensor IC Devices

Silicon Labs' temperature sensor families offer a wide range of accuracy from ±0.1 °C to ± 1 °C with industry leading power consumption leading to extended system battery life. They operate via an I²C interface at up to 400 kHz and come in small 2 x 2 mm or 3 x 3 mm packages.