4463C-915-PDK

MSRP $409.81

EZRadioPRO Si4463 915 MHz Wireless Development Kit

The Si4463 development kit provides the tools necessary to evaluate using theSi4463 EZRadioPRO low current RF transceiver operating at the 915 MHz frequency. Silicon Labs also offers the 4461C-868-PDK which is a similarly complete development kit using the Si4461 EZRadioPRO low current transceiver operating at the 868 MHz frequency.

Both kits are based on a C8051F930 motherboard (WMB-F930-PDK) and new RF pico boards. The WMB-F930-PDK provides a standalone demonstration and software development platform for EZRadioPRO wireless devices.

MSRP $409.81

 

Si4463 Development Kit Contents:

  • (2) C8051F930 Motherboards
  • (2) Si4463 915 MHz Test Cards
  • (2) C8051F930 MCU Cards
  • (2) 915 MHz Antennas
  • (2) USB mini cables
  • (4) AA batteries
  • EZRadioPRO Development Kit User's Guide

Step 1: Download 8-bit Microcontroller Studio

These tools help develop, download, and debug firmware to the 8051/EFM8 8-bit MCU devices. Now includes an unlimited Keil® PK51 Professional Developer's Kit! 

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close