BGM210P Bluetooth® Module

Optimal Performance, Security and Reliability for Line-Powered Bluetooth Solutions

The BGM210P is a PCB module for Bluetooth connectivity built around the EFR32BG21 Wireless Gecko Series 2 SoC.  It is designed and optimized for the needs of IoT solutions for the smart home and for commercial/industrial applications with hostile RF environments, including smart lighting and building/factory automation.

The module delivers unparalleled RF range and performance. It also offers a powerful and energy-efficient MCU core, 1 MB of flash memory to enable future-proofing capabilities and OTA firmware updates, and a dedicated core for enhanced security features. In addition, its extended temperature rating makes it suitable for applications subject to extreme operating environments.

Certified worldwide and supported by robust, industry-proven software and advanced development tools, the BGM210P modules are a complete solution that can add Bluetooth networking capabilities to any design easily, minimizing development efforts, cost, and accelerating time to market. 

Also available is the MGM210P Zigbee, and Thread multiprotocol module.

Module Benefits

  •  Ideal for smart home, commercial and industrial applications (-40 to 125 ºC temp rating) 
  • Adds Bluetooth 5.1 or Bluetooth Mesh connectivity and networking capabilities easily
  • Works with industry-proven, certified stacks and development tools from Silicon Labs
  • Eliminates the need for RF design expertise
    • Contains all necessary external components, including antenna
    • Comes with worldwide RF regulatory compliance certifications
  • Enables rapid time-to-market
  • Provides easy migration path to discrete EFR32BG21 Wireless Gecko SoC if applicable
  • Supports stand-alone and network co-processor (NCP) operation

Module Specifications

Supported Protocols:

  • Bluetooth 5.1
  • Bluetooth Mesh

Regulatory Certifications:

  • FCC
  • CE
  • ISED

Operating Range & Size:

  • 1.8 V to 3.8 V, single supply
  • -40 °C to +125 °C
  • 12.9 mm × 15.0 mm × 2.2 mm

Wireless SoC:

  • 2.4 GHz Radio
  • Up to +20 dBm TX power
  • ARM Cortex -M33 MCU Core
  • 1024 kB Flash
  • 96 kB RAM

Current Consumption:

  • RX: 9.3 mA
  • TX (0 dBm): 16.1 mA
  • TX (12.5 dBm): 173 mA
  • EM2 (Deep Sleep): 5.1 μA

Security:

  • Secure Boot with Root of Trust and Secure Loader (RTSL)
  • Hardware Crypto Acceleration with DPA countermeasures
  • True Random Number Generator (TRNG)
  • ARM TrustZone
  • Secure Debug Interface lock/unlock

MCU Peripherals:

  • Up to 20 GPIO
  • 12-bit 1 Msps SAR ADC
  • 2 x Analog Comparator
  • Low Energy UART
  • 3 x USART (UART, SPI, IrDA, I2S)
  • 2 x I²C
  • Timers/Counters
  • 8-channel DMA Controller
  • 12-channel PRS

Getting Started with the BGM210P Series 2 Bluetooth Module

xGM210P Development Tools

The easiest way to begin development with the BGM210P Series 2 Bluetooth Module is with the xGM210P Module Starter Kit.

Add to Cart


BGM210P Modules

Part Number Buy Data Sheet Radio Board Protocols Supported Temperature TX Power (dBm) Flash/RAM (kB) GPIO Antenna Packaging Dimensions (mm) MCU Core
BGM210P032JIA2 cart icon PDF icon SLWRB4308A Bluetooth 5.1, Bluetooth Mesh -40 to +125 ºC +20 1024/96 20 Chip and RF Pin Cut Tape 12.9 x 15.0 x 2.2 ARM Cortex-M33
BGM210P032JIA2R cart icon PDF icon SLWRB4308A Bluetooth 5.1, Bluetooth Mesh -40 to +125 ºC +20 1024/96 20 Chip and RF Pin Reel 12.9 x 15.0 x 2.2 ARM Cortex-M33
BGM210P022JIA2 cart icon PDF icon SLWRB4308B Bluetooth 5.1, Bluetooth Mesh -40 to +125 ºC +10 1024/96 20 Chip and RF Pin Cut Tape 12.9 x 15.0 x 2.2 ARM Cortex-M33
BGM210P022JIA2R cart icon PDF icon SLWRB4308B Bluetooth 5.1, Bluetooth Mesh -40 to +125 ºC +10 1024/96 20 Chip and RF Pin Reel 12.9 x 15.0 x 2.2 ARM Cortex-M33

Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...