EFR32MG26 Module Specs
Low-power Wireless System-on-Chip
- High-performance 32-bit 80 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
- 3200 kB flash program memory
- 512 kB RAM data memory
- Matrix Vector Processor for AI/ML acceleration (select devices)
Radio Performance
- -105.8 dBm (1% PER) @ 250 kbps O-QPSK DSSS
- -106.2 dBm (0.1% BER) @ 125 kbps GFSK
- -98.2 dBm (0.1% BER) @ 1 Mbps GFSK
- -95.5 dBm (0.1% BER) @ 2 Mbps GFSK
- TX power up to +20 dBm
Low System Energy Consumption
- 6.4 mA RX current @ 250 kbps O-QPSK DSSS
- 5.7 mA RX current @ 1 Mbps GFSK
- 6.8 mA TX current @ 0 dBm
- 19.4 mA TX current @ 10 dBm
- 162 mA TX current @ 20 dBm
- 59.3 μA/MHz in Active Mode (EM0) @ 40 MHz
- 1.4 μA EM2 DeepSleep current (16 kB RAM retention and RTC running from LFRCO)
Wide Selection of MCU Peripherals
- Analog to Digital Converter (ADC)
- 12-bit @ 1 Msps
- 16-bit @ 76.9 ksps
- 2 x Analog Comparator (ACMP)
- 2 x Digital to Analog Converter (VDAC)
- Up to 32 General Purpose I/O pins with output state retention and asynchronous interrupts
- 8 Channel DMA Controller
- 20 Channel Peripheral Reflex System (PRS)
- 6 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 4 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 2 x 32-bit Real Time Counter (SYSRTC/BURTC)
- 24-bit Low Energy Timer for waveform generation (LETIMER)
- 16-bit Pulse Counter with asynchronous operation (PCNT)
- 2 × Watchdog Timer (WDOG)
- 3 × Universal Synchronous/Asynchronous Receiver/Transmitter (USART), supporting UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
- 4 × Enhanced Universal Asynchronous Receiver/Transmitter (EUSART) supporting UART/SPI/DALI/IrDA
- 4 × I2C interface with SMBus support
- Low-frequency RC Oscillator with precision mode to replace 32 kHz sleep crystal (LFRCO)
- Die temperature sensor with +/- 1.5 °C accuracy after single-point calibration
Supported Modulation Format
- 2 (G)FSK with fully configurable shaping
- O-QPSK DSSS
Protocol Support
- Zigbee
- Open Thread
- Proprietary
- Matter
- Multiprotocol
- Bluetooth Low Energy 5.4
- 1 Mbps, 2 Mbps, Long Range
- Bluetooth mesh
Wide Operation Range
- 1.8 to 3.8 V
- -40 to 125 °C
Regulatory Certifications
- CE (EU) and UKCA (UK)
- FCC (USA) and ISEDC (Canada)
- MIC (Japan)
- KC (South Korea)
- NCC (Taiwan)
Dimensions
- 12.9 × 15.0 mm Â
Security
- Hardware Cryptographic Acceleration for AES128/192/256, ChaCha20-Poly1305, SHA-1, SHA-2/256/384/512, ECDSA+ECDH (P-192, P-256, P-384, P-521), Ed25519 and Curve25519, J-PAKE, PBKDF2
- True Random Number Generator (TRNG)
- ARM® TrustZone®
- Secure Boot (Root of Trust Secure Loader)
- Secure Debug Unlock
- Secure Key Management with PUF
- Anti-Tamper
- Secure Attestation
Find the Right MGM260 Module Select Columns
| Part Number | Pricing | MCU | Core Frequency (MHz) | Flash | RAM | Cryptography | Secure Vault™ | Output Power Range (dBm) | GPIO | Temperature Range ºC | Package Type | Antenna | Package Size (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1K @ US$7.16 | ARM Cortex-M33 | 80 | 3200 | 512 | AES-128 AES-256 ECC SHA-1 SHA-2 | High | -30 10 | 32 | -40 125 | PCB | Built-in | 12.9x15 — | |
| 1K @ US$7.45 | ARM Cortex-M33 | 80 | 3200 | 512 | AES-128 AES-256 ECC SHA-1 SHA-2 | High | -33 20 | 32 | -40 125 | PCB | Built-in | 12.9x15 — | |
| 1K @ US$7.37 | ARM Cortex-M33 | 80 | 3200 | 512 | AES-128 AES-256 ECC SHA-1 SHA-2 | High | -33 20 | 32 | -40 125 | PCB | RF-Pin | 12.9x15 — | |
| 1K @ US$7.36 | ARM Cortex-M33 | 80 | 3200 | 512 | AES-128 AES-256 ECC SHA-1 SHA-2 | High | -30 10 | 32 | -40 125 | PCB | Built-in | 12.9x15 — | |
| 1K @ US$7.65 | ARM Cortex-M33 | 80 | 3200 | 512 | AES-128 AES-256 ECC SHA-1 SHA-2 | High | -33 20 | 32 | -40 125 | PCB | Built-in | 12.9x15 — | |
| 1K @ US$7.58 | ARM Cortex-M33 | 80 | 3200 | 512 | AES-128 AES-256 ECC SHA-1 SHA-2 | High | -33 20 | 32 | -40 125 | PCB | RF-Pin | 12.9x15 — |
Sort A -> Z
Sort Z -> A
Filter by values...
xGM260P Explorer Kit
The MGM260P Explorer Kit is a small form factor development and evaluation platform based on the EFR32xGM260P Module. The Explorer Kit is focused on rapid prototyping and concept creation of loT applications for 2.4 GHz wireless protocols including Bluetooth LE, Bluetooth mesh, Zigbee, Thread, and Matter.
xGM260P Explorer Kit
The MGM260P Explorer Kit is a small form factor development and evaluation platform based on the EFR32xGM260P Module. The Explorer Kit is focused on rapid prototyping and concept creation of loT applications for 2.4 GHz wireless protocols including Bluetooth LE, Bluetooth mesh, Zigbee, Thread, and Matter.
MGM260P Wireless 2.4 GHz +10 dBm Radio Board
The MGM260P +10 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of 2.4 GHz Wireless IoT devices for protocols inlcuding Bluetooth LE, Bluetooth Mesh, Zigbee and Matter.
MGM260P Wireless 2.4 GHz +10 dBm Radio Board
The MGM260P +10 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of 2.4 GHz Wireless IoT devices for protocols inlcuding Bluetooth LE, Bluetooth Mesh, Zigbee and Matter.
MGM260P Wireless 2.4 GHz +20 dBm Radio Board
The MGM260P +20 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of 2.4 GHz Wireless IoT devices for protocols inlcuding Bluetooth LE, Bluetooth Mesh, Zigbee and Matter.
MGM260P Wireless 2.4 GHz +20 dBm Radio Board
The MGM260P +20 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of 2.4 GHz Wireless IoT devices for protocols inlcuding Bluetooth LE, Bluetooth Mesh, Zigbee and Matter.