Z-Wave 500 Series Modules

Z-Wave 500 series general purpose modules come as a SiP package, ZM5101 and as PCB module ZM5202. The devices are widely deployed in smart home gateways, sensors, lighting, door locks and many other Z-Wave products. Use of the Z-Wave 500 module requires Z-Wave Plus certification.

500 Series Modules Block Diagram
Flash and RAM
128 kB and 16 kB
Sleep mode
1 μA consumption

500 Series Common Specs

Key Features:

  • Integrated CPU and RF transceiver
  • 128 kB Flash, 16 kB SRAM
  • 1000 step dimmer (TRIAC/FET)
  • 4-channel 12-bit rail-to-rail ADC
  • 4-channel 16-bit LED PWM
  • 30 GPIOs
  • Keyscan controller up to 128 keys
  • Infrared controller with both RX and TX
  • USB full-speed device, SPI, UART, PWM
  • Hardware AES 128 security engine
  • 1 μA sleep mode
  • 9.6/40/100 kbit/s data rates
  • Regional modules for 868/908/921 MHz
  • Hardware-assisted frequency agility with up to 3 channels
  • Power supply: 2.3-3.6 V
  • QFN56 8 mm x 8 mm
  • Battery monitor

Key Benefits:

  • Integrated RF module for fastest time-to-market
  • High GPIO pin count
  • Small form factor: 8 mm x 8 mm

Target Applications:

  • Remote controls
  • Door locks
  • Lighting control
  • Thermostats
  • Single-chip applications

Target Markets:

  • Consumer electronics
  • Home control

Status

Find the Right 500 Series Module Select Columns

Select Columns
Part Number Flash RAM Sensitivity (dBm) Package Type
128 16 -93 PCB —
128 16 -94.3 SiP —

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close