You've got the building blocks needed to bring your designs to life with our EFM8™ 8051-based 8-bit MCUs. To help get you off and running even faster, we’ve collected the latest training, whitepapers, and other how-to content in one place.
This training module discusses features of EFM32 MCUs and EFM8 MCUs that makes them conducive to IoT development. In particular, it focuses on low energy and autonomous compatibility of EFM32 MCUs and high functionality and greater value of EFM8 MCUs. Additionally, it explains how Simplicity Studio helps and supports IoT development.
Begginer |. Pre-requisites: none | Lab SW/HW: none | Hardware Required: none | PDF | 90 minutes
An introduction to EFM8 family of MCUs focusing on performance, design, layout, tools, and individual product lines. This training module also provides information about integration with Simplicity Studio and lists starter kits.
Begginer |. Pre-requisites: none | Lab SW/HW: none | Hardware Required: none | PDF | 45 minutes
The start of the 8-bit Training module that introduces the EFM8LB1 – Analog-to-Digital Converter (ADC) and various concepts related to it such as input selection, gain setting, reference option, clock selection, timing, trigger sources, track time calculation, low power feature, calibration, and configuration for auto-scan mode. The tutorial also includes software examples and additional resources to help developers get started with building applications with the ADC on EFM8LB1.
Begginer |. Pre-requisites: none | Lab SW/HW: none | Hardware Required: none | PDF | 45 minutes
An overview of temp sensor, production calibration and temperature calculation that will help users in developing applications using the temp sensor on EFM8LB1 while taking advantage of features such as accuracy and 2-points calibration.
Begginer |. Pre-requisites: none | Lab SW/HW: none | Hardware Required: none | PDF | 10 minutes
This tutorial describes how to use the Digital-to-Analog Converter (DAC) on EFM8LB1 by providing an overview of this feature and its general operation, including output voltage, data word, reference voltage, output pin and update trigger. Firmware examples such as DAC sine wave and function generators are also provided at the end of the tutorial.
Begginer |. Pre-requisites: none | Lab SW/HW: none | Hardware Required: none | PDF | 15 minutes
The final installment in the 8-bit Training module which describes how to use the Configurable Logic Unit (CLU) on EFM8LB1. This training provides an overview of the CLU block, input multiplexer selection, output configuration, CLU configuration, and demos and software examples of CLU applications.
Intermediate | Pre-requisites: none | Lab SW/HW: 115xOPT-EXP-EVB | PDF | 1 hour
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.