Bluetooth Workshop
-
23:38
-
42:25
-
29:15
-
1:01:03
-
33:28
-
1:32:02
This material is 3 of 6 in the Bluetooth 181 - Workshop (SSv4): Develop a Secure IoT Device on a BG22 Thunderboard Kit.
This Bluetooth workshop provides hands-on training and teaches users how to develop and deploy ultra-low-power, secure Bluetooth connectivity with the BG22 with Simplicity Studio v4.
This Bluetooth workshop provides hands-on training and teaches users how to develop and deploy ultra-low-power, secure Bluetooth connectivity with the BG22 with Simplicity Studio v4.
Overview
The second part of the workshop dives into the details of the Low Energy capabilities of the EFR32BG22 Bluetooth device. The presentation covers the power consumption during TX/RX, but also shares ways the Bluetooth protocol stack and hardware can help customers save energy in their designs. The following power saving features are detailed: LE Power Control, Voltage scaling and PA modes..