Video Material

WFI-103: Host Interfaces

This material is 1 of 3 in the Wi-Fi 101 - RS9116 Module Family.

This curriculum introduces Silicon Labs' RS9116 Module family for Wi-Fi development and discusses the host interfaces connecting to the module, it's operating modes as well as power saving modes.

Overview

This training modules describes the host interfaces supported by RS9116 NCP modules.  Four diferrent interfaces are supported by RS9116 modules including UART/USB-CDC, USB, SPI and SDIO.  This training reviews these interfaces in detail.

Close
Loading Results