Bluegiga Legacy Modules (BLE)

Bluegiga Legacy Bluetooth Low Energy (BLE) modules have been very popular in the market since launching in 2011 and are still in volume production today. However, for new Bluetooth 5 designs, we recommend our latest BGM13 Bluetooth Modules and BGX13 Bluetooth Modules, based on our EFR32BG SoCs.

Bluegiga Module Common Specs

Bluetooth:

  • Bluetooth Smart (low energy) support
  • L2CAP, ATT, GATT, GAP and Security Manager
  • Bluetooth Smart profiles
  • Client and master mode 
  • Up to 8 connections in master mode
  • 100 kbps+ throughput
  • Over-the-Air firmware upgrade

Hardware Features:

  • UART host interface
  • SPI, I2C, PWM, UART, GPIO peripheral interfaces
  • 12-bit ADCs
  • Temperature range: -40°C to +85°C
  • Dimensions: 15.75 mm x 9.15 mm x 1.9 mm
  • Power supply: 2.0 - 3.6 V

Radio:

  • Bluetooth 4.0 low energy radio
  • Transmit power: +0 dBm
  • Receiver sensitivity: -93 dBm
  • Integrated antenna
  • TX peak current: 18.2 mA
  • TX peak current: 18.2 mA (with DC/DC)
  • RX peak current: 14.3 mA
  • Sleep mode current: 0.4uA

MCU Features:

  • 8051 microcontroller
  • 8 kB RAM
  • 128 kB or 256 kB Flash

Software Features:

  • Embedded Bluegiga Bluetooth Smart Stack
  • BGAPI™ host protocol
  • Bluegiga BGScript™ programming for standalone applications
  • Standalone applications can be created with ANSI C and IAR Embedded Workbench SDK
  • Bluegiga Profile Toolkit™ for developing Bluetooth Smart profiles

Qualifications:

  • Bluetooth
  • CE
  • FCC
  • IC
  • Japan
  • South Korea
Find the Right Bluegiga Legacy Module Select Columns
Select Columns
Part Number TX Power (dBm) RX Sensitivity (dBm) Typical Range MCU Core Dimensions (mm)
3 -92 150 8051 18.10 x 12.05 x 2.3
0 -93 40 8051 15.75 x 9.15 x 1.9
8 -98 250-450 8051 14.7 x 13.0 x 1.8 
0 -93 30 8051 USB Dongle

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results