BGM113A256

BGM113A256

Simplifying Wireless Development with Bluetooth Low Energy Technology

Silicon Labs’ BGM113A256 is a fully integrated, certified Bluetooth low energy module ideally suited for low-power, short-range wireless applications. The BGM113A256 module combines a 2.4 GHz EFR32BG1 Series 1 wireless SoC, a high-efficiency chip antenna, and our Bluetooth 4.1-compliant software stack to minimize the time and effort typically required for complex RF designs. Supported also by Silicon Labs’ best-in-class development tools like our Energy Profiler and Packet Trace, the BGM113A256 provides fast time-to-market choice for space- and energy-sensitive IoT applications. It’s also footprint-compatible with the popular BLE113 module, making it possible to migrate to an ARM Cortex-M4 Bluetooth platform with higher application processing power and lower power consumption while opening a path for Bluetooth 4.2 upgrades.
 

Key Specs

 
Antenna
Built-in
Package
PCB
BLE
Yes
Bluetooth 5
No
Range (m)
up to 50
Dimensions (mm)
9.15 x 15.73 x 1.9
TX Power
3
RX Sensitivity
-92
MCU Core
ARM Cortex-M4
RAM (kB)
32
Flash (kB)
256
Antenna
Built-in
Package
PCB
BLE
Yes
Bluetooth 5
No
Range (m)
up to 50
Dimensions (mm)
9.15 x 15.73 x 1.9
TX Power
3
RX Sensitivity
-92
MCU Core
ARM Cortex-M4
RAM (kB)
32
Flash (kB)
256
EFR32BG1 Module Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the BGM113A256 until at least March 2029. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close