Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND). For newer designs, we recommend you use:
BGM121A256

BGM121A256

The World’s Smallest Bluetooth SiP Module

Silicon Labs’ BGM121A256 SiP Bluetooth Module has +8 dBm TX power and is targeted for applications where ultra-small size, reliable high-performance RF, low-power consumption and easy application development are key requirements. At 6.5 x 6.5 x 1.4 mm, the BGM121A256 module fits applications where size is a constraint. BGM121A256 also integrates a high performance, ultra-robust antenna, which requires minimal PCB, plastic and metal clearance. The total PCB area required by BGM121A256 is only 51 mm². The device also integrates a Bluetooth 4.2 compliant Bluetooth stack and it can also run end-user applications on-board or alternatively used as a network co-processor over one of the host interfaces.
 

Key Specs

 
Antenna
Built-in
Package
SiP
BLE
Yes
Bluetooth 5
No
Range (m)
up to 200
Dimensions (mm)
6.5 x 6.5 x 1.4
TX Power
8
RX Sensitivity
-90
MCU Core
ARM Cortex-M4
RAM (kB)
32
Flash (kB)
256
Antenna
Built-in
Package
SiP
BLE
Yes
Bluetooth 5
No
Range (m)
up to 200
Dimensions (mm)
6.5 x 6.5 x 1.4
TX Power
8
RX Sensitivity
-90
MCU Core
ARM Cortex-M4
RAM (kB)
32
Flash (kB)
256
EFR32BG1 Module Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the BGM121A256 until at least December 2027. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close