EFR32BG12P132F1024GM48

EFR32BG12P132F1024GM48

Bluetooth Low Energy EFR32BG12 SoCs (Series 1)

EFR32BG12P132F1024GM48 Bluetooth Low Energy  (BLE) chip includes a 40 MHz ARM Cortex-M4 microcontroller and provides a 0 dBm maximum power output. With a receive sensitivity of -94.8 (1 Mbps 2 GFSK) dBm the EFR32BG12P132F1024GM48 supports a full DSP instruction set and floating-point unit to speed computation. Built with low-power Gecko technology, which includes innovative low energy techniques, fast wake-up times and energy saving modes, this device includes 1024 kB of flash, 128 kB of RAM and is available in a QFN48 package. Software and SDKs for EFR32BG12P132F1024GM48 include support for BLE, Bluetooth 5 and Bluetooth mesh networking. The device also includes support for proprietary wireless protocol development.

 

Key Specs

 
MCU Core
ARM Cortex-M4
Core Frequency (MHz)
40
Max Output Power (dBm)
0
Flash (kB)
1024
RAM (kB)
128
Bluetooth 5 - 2M PHY
Yes
Bluetooth 5 - LE Long Range
No
Bluetooth Mesh
Yes
Sub-GHz Capable
No
Package Type
QFN48
Dig I/O Pins
31
MCU Core
ARM Cortex-M4
Core Frequency (MHz)
40
Max Output Power (dBm)
0
Flash (kB)
1024
RAM (kB)
128
Bluetooth 5 - 2M PHY
Yes
Bluetooth 5 - LE Long Range
No
Bluetooth Mesh
Yes
Sub-GHz Capable
No
Package Type
QFN48
Dig I/O Pins
31
EFR32xG12 Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32BG12P132F1024GM48 until at least September 2033. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close