EFR32BG13P532F512GM32

EFR32BG13P532F512GM32

Bluetooth Low Energy EFR32BG13 SoCs (Series 1)

EFR32BG13P532F512GM32 Bluetooth Low Energy devices include a 40 MHz ARM Cortex-M4 microcontroller and provide a 0 dBm maximum power output. With a receive sensitivity of -94.8 (1 Mbps 2 GFSK) dBm, the EFR32BG13P532F512GM32 supports a full DSP instruction set and floating-point unit to speed computation. Built with low-power Gecko technology, which includes innovative low energy techniques, fast wake-up times and energy saving modes, this device includes 512 kB of flash, 64 kB of RAM and is available in a QFN32 package. Software and SDKs for EFR32BG13P532F512GM32 include support for BLE, Bluetooth 5 and Bluetooth mesh networking. The device also includes support for proprietary wireless protocol development.

 
Loading..

Find Similar Models

Temperature Range Max (°C)

Output Power Max (dBm)

Key Specs

 
MCU Core
ARM Cortex-M4
Core Frequency (MHz)
40
TX Power (dBm)
0
Flash (kB)
512
RAM (kB)
64
Bluetooth 5 - 2M PHY
Yes
Bluetooth 5 - LE Long Range
Yes
Bluetooth Mesh
Yes
Sub-GHz Capable
No
Package Type
QFN32
Dig I/O Pins
16
MCU Core
ARM Cortex-M4
Core Frequency (MHz)
40
TX Power (dBm)
0
Flash (kB)
512
RAM (kB)
64
Bluetooth 5 - 2M PHY
Yes
Bluetooth 5 - LE Long Range
Yes
Bluetooth Mesh
Yes
Sub-GHz Capable
No
Package Type
QFN32
Dig I/O Pins
16
EFR32xG13 Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32BG13P532F512GM32 until at least December 2037. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close