EZRadio Common Specs
- Frequency range = 284 – 960 MHz
- Receive sensitivity = -116 dBm
- Max output power up to +13 dBm
- Modulation
- (G)FSK
- OOK
- Low active power consumption
- 18 mA TX at +10 dBm
- Low standby current = 40 nA - 50 nA
- Max data rate = 500 kbps
- Packet handling including preamble, sync word and CRC
- Direct mode for legacy applications
- Power supply = 1.8 - 3.6 V
- TX 64 byte FIFO
- Programmable PA output
- Integrated battery voltage sensor
- Low BOM
Find the Right EZRadio Device
Select Columns
Part Number | Function | Max Output Power (dBm) | Supply Voltage (V) | Package Type | FSK (kbps) | OOK (kbps) | RX Sensitivity (dBm) | Frequency Bands (MHz) |
---|---|---|---|---|---|---|---|---|
Transmitter | 10 | 1.8 3.6 | SOIC14 | 100 | 50 | — | 27 - 960 | |
Transmitter | 10 | 1.8 3.6 | MSOP10 | 100 | 50 | — | 27 - 960 | |
Transmitter | 10 | 1.8 3.6 | MSOP10 | 100 | 50 | — | 27 - 960 | |
Transmitter | 13 | 1.8 3.6 | QFN20 | 500 | 120 | 116 | 284–960 | |
Receiver | — | 1.8 3.6 | QFN20 | 256 | 40 | -118 | 315; 434; 868; 915 | |
Receiver | — | 1.8 3.6 | QFN20 | 500 | 120 | -116 | 284 - 960 | |
Receiver | — | 1.8 3.6 | QFN20 | 120 | 120 | -113 | 315; 434; 868; 915 | |
Transmitter | 3 | 2.2 5.4 | TSSOP16 | 256 | 0 | — | 315; 434; 868; 915 | |
Transceiver | 7 | 2.2 3.8 | TSSOP16 | 115 | 0 | — | 434; 868; 915 | |
Transceiver | 13 | 1.8 3.6 | QFN20 | 500 | 120 | -115 | 284-960 |
Sort A -> Z
Sort Z -> A
Filter by values...
KG100S Radio Board
The KG100S Radio Board is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on Amazon Sidewalk. The kit includes a radio board that provides a complete reference design for the KG100S 2.4GHz and Sub-GHz module.

KG100S Radio Board
The KG100S Radio Board is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on Amazon Sidewalk. The kit includes a radio board that provides a complete reference design for the KG100S 2.4GHz and Sub-GHz module.