EFR32MG1 Based Modules (Series 1)

EFR32MG1 Series 1 modules integrate EFR32MG1 Mighty Gecko SoCs into a small form factor module for Zigbee and Thread mesh networks. EFR32MG1 modules enable the fastest time to market and are ideal for lower volume (< 100 K) applications. This fully certified module integrates all components (crystals, RF passives and antenna) required for a system-level implementation of Zigbee and Thread mesh networks. At +10 dBm this module meets the worldwide regulatory requirements for IEEE 802.15.4 2.4 GHz used in both Zigbee and Thread networks.

MGM1 Module Block Diagram
TX power
+10 dBm
Completely integrated and certified

EFR32MG1 Series 1 Module Specs

zigbee and Thread Radio:

  • 2.4 GHz IEEE 802.15.4
  • 250 kbps O-QPSK DSSS
  • -99 dBm Receive Sensitivity
  • +10 dBm Programmable Output Power
  • 9.8 mA RX current
  • 8.2 mA Active-mode TX at 0 dBm

Microcontroller:

  • ARM Cortex®-M4 
  • Up to 40 MHz Clock Speed
  • Low Active Mode Current: 63 µA/MHz
  • 256 kB of Programmable Flash
  • 32 kB RAM SRAM

Rich Analog and Digital Peripherals:

  • AES256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
  • ADC (12-bit, 1 Msps, 326 µA)
  • Current DAC (4-bit, Current Source or Sink)
  • 2 X Analog Comparator
  • Low Energy UART
  • 2 X USART (UART, SPI, IrDA, I2S)
  • 12C (Address recognition down to EM3)
  • Timers: RTCC, LE Timer & Pulse Counter
  • 12-channel Peripheral Reflex System
  • Up to 25 GPIO

Energy Efficient Low Power Modes:

  • Energy Mode 2 (Deep Sleep) Current: 2.5 µA
  • Ultra-fast wake up: 3 µS from EM3
  • Wide Supply Voltage range of 1.85 to 3.8 V

Dimensions:

  • 12.9 mm x 15.0 mm x 2.2 mm

Status

Find the Right EFR32MG1 Series 1 Device Select Columns

Select Columns
Part Number Pricing MCU Core Flash RAM Radio Output Power Range (dBm) Antenna Package Size (mm) Wireless Standards
1K @ US$12.42 ARM Cortex-M4 256 32 2.4 GHz 10 Built-in 12.9x15.0x2.2 Zigbee Thread —

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close