MGM240LD22VIF

MGM240LD22VIF

MGM240 Modules

MGM240LD22VIF Series 2 wireless module is ideal for mesh IoT wireless connectivity using Matter, Thread, Zigbee, and Bluetooth protocols. With key features like an ARM Cortex-M33, 10 dBm output power, 25 country regulatory certification, and Secure Vault™ High. IoT device makers can create robust, fast, and energy-efficient applications while securing end-user privacy. The large memory of up to 1536 kB of Flash, 256 kB of RAM, and 12 GPIO provides maximum resources while leaving room for growth. The custom form factor of MGM240L modules enables optimized antenna positioning and RF performance for smart devices such as light bulbs and other designs where extra PCB layout flexibility is a benefit.

 

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
78
Flash (kB)
1536
RAM (kB)
256
Output Power Max (dBm)
10
Secure Vault™
High
Package Type
PCB
Package Size (mm)
15.5x22.5x2.2
Antenna
Built-in
Temperature Max ºC
125
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
78
Flash (kB)
1536
RAM (kB)
256
Output Power Max (dBm)
10
Secure Vault™
High
Package Type
PCB
Package Size (mm)
15.5x22.5x2.2
Antenna
Built-in
Temperature Max ºC
125
xgm240p-mgm240-module-block-diagram.png

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the MGM240LD22VIF until at least June 2033. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close