EM34x Common Specs
- 32-bit ARM Cortex-M3 processor
- 2.4 GHz IEEE 802.15.4-2003 transceiver & lower MAC
- 192 kB flash, with optional read protection
- 12 kB RAM memory
- AES128 encryption accelerator
- UART/SPI serial communications
- 24 GPIOs
Innovative Network and Processor Debug
- Packet Trace Port for non-intrusive packet trace with Ember development tools
- Serial Wire/JTAG interface
- Standard ARM debug capabilities: Flash Patch & Breakpoint; Data Watchpoint & Trace; Instrumentation Trace Macrocell
Application Flexibility
- Single voltage operation: 2.1–3.6 V with internal 1.8 and 1.25 V regulators
- Low external component count with single 24 MHz crystal
- Small 7 mm x 7 mm 48-pin QFN package
Low Power Consumption
- RX Current (w/ CPU): 26 mA
- TX Current (w/ CPU, +3 dBm TX): 31 mA
- Low deep sleep current, with retained RAM and GPIO: 400 nA without/800 nA with sleep timer
- Low-frequency internal RC oscillator for low-power sleep timing
Exceptional RF Performance
- Link budget up to 110 dB
- –100 dBm normal RX sensitivity; configurable to –102 dBm (1% PER, 20 byte packet)
- Configurable up to +8 dBm
- Robust Wi-Fi and Bluetooth coexistence
Find the Right EM34x Device Select Columns
| Part Number | MCU Core | Flash | RAM | GPIO | TX Power (dBm) | Adj Channel Rejection (15.4) | +12/-13 MHz 802.11g Rejection | Deep Sleep Current | RX Current | TX Current | Crystal Frequency |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ARM Cortex-M3 | 128 | 12 | 24 | 8 | 46 | 0.4 (no timer) | 26.5 | 31 (normal @ +3 dBm) | 24 — |
Sort A -> Z
Sort Z -> A
Filter by values...