ETRX357HR

ETRX357HR

The ETRX357HR is Not Recommended for New Designs.

The ETRX357HR module has a footprint of just 25.0x19.0x3.8 for both standard and PA/LNA versions which represent a 40% reduction in size compared to the ETRX2 module. They will be available with either an onboard antenna or a Hirose U.FL connector to allow connection of an external antenna. A link budget of 105 dB on the standard ETRX357HR module gives excellent performance and RF power. The ETRX357HR is a low power 2.4 GHz Zigbee Radio module integrating a 2.4 GHz, IEEE 802.15.4 compliant transceiver with up to 192of flash, 12 of RAM, and many advanced peripherals. The ETRX357HR utilizes an efficient architecture that exceeds the dynamic range requirements imposed by the IEEE 802.15.4-2003 standard by over 15 dB. The integrated receive channel filtering allows for robust co-existence with other communication standards in the 2.4 GHz spectrum, such as IEEE 802.11 and Bluetooth.
 

Key Specs

 
MCU Core
ARM Cortex-M3
Flash (kB)
192
RAM (kB)
12
Radio
Max Output Power
8
Antenna
Chip antenna or U.FL connector
Package Size
25.0x19.0x3.8
Zigbee Capable
Yes
Thread Capable
No
MCU Core
ARM Cortex-M3
Flash (kB)
192
RAM (kB)
12
Radio
Max Output Power
8
Antenna
Chip antenna or U.FL connector
Package Size
25.0x19.0x3.8
Zigbee Capable
Yes
Thread Capable
No

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the ETRX357HR until at least September 2027. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close