xG26-EK2709A
MSRP $35.00
MSRP $35.00
OVERVIEW
Kit Contents
- 1x BRD2709A EFR32xG26 Explorer Kit
Kit Features
- Based on EFR32xG26 2.4 GHz Wireless SoC
- +10 dBm, 1536 kB flash, 256 kB RAM, QFN48
- Two LEDs and two push buttons
- Reset button
- USB connector for power and debug connection
- On-board SEGGER J-Link debugger
- Virtual COM port
- Packet Trace Interface (PTI)
- Breakout pads for GPIO access and connection to external hardware
- Third-party add-on connectors
- mikroBUS socket
- Qwiic® connector
Use this development tool to start developing Matter solutions.
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 6
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug in Your Kit and Use Simplicity Studio to Install the Desired SDKs
After plugging in your kit, launch Simplicity Studio and open package manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the Package Manager regularly for updates.
Step 3: Browse our Developer Documentation
Select the Protocol Stack and review the documentation to get started.
TECH DOCS
SOFTWARE & TOOLS
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.