PG26-EK2711A

MSRP $31.00

EFM32PG26 Explorer Kit

The PG26-EK2711A Explorer Kit is a small form factor development and evaluation platform based on the EFM32PG26 MCU. The Explorer Kit is focused on rapid prototyping and concept creation of loT applications.

MSRP $31.00

 

Target Device

  • EFM32PG26 microcontroller
  • 32-bit ARM® Cortex®-M33
  • 3200 kB Flash and 512 kB RAM

Kit Contents

  • 1x BRD2711A EFM32PG26 Explorer Kit

Key Features

  • Based on EFM32PG26, 3200 kB flash, 512 kB RAM
  • Two LEDs and two push buttons
  • Reset button
  • USB connector for power and debug connection
  • On-board SEGGER J-link debugger
  • Virtual COM port
  • Packet Trace Interface (PTI)
  • Breakout pads for GPIO access and connection to external hardware
  • Third-party add-on connectors
    • mikroBUS socket
    • Qwiic® connector

Software

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Step 2: Plugin Your Kit and Use Simplicity Studio to Install the Desired SDKs

After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the 32-bit MCU SDK and download it. Visit the package manager regularly for updates.

  • 32-bit MCU SDK

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results