xG24-DK2601B

MSRP $79.00

EFR32xG24 Dev Kit

The EFR32xG24 Dev Kit is a compact, feature-packed development platform. It provides the fastest path to develop and prototype wireless IoT products. The development platform supports up to +10 dBm output power and includes support for the 20-bit ADC as well as other key features. With the xG24’s AI/ML hardware accelerator, this is the ideal development board for AI/ML development including platforms from TinyML, Edge Impulse, SensiML and MicroAI.

MSRP $79.00

 

Kit Contents

  • 1x BRD2601B xG24 2.4 GHz +10 dev board

Kit Features

  • Based on EFR32MG24B310F1536IM48 2.4 GHz Wireless SoC
  • +10 dBm, 1536 kB Flash, 256 kB RAM, 6x6 QFN48
  • SecureVault High
  • AI/ML Hardware Accelerator
  • Packet Trace Interface
  • Virtual COM port
  • J-Link on-board debugger supporting SWD
  • External device debugging
  • USB connectivity
  • User LED and pushbuttons
  • Si7021 RHT Sensor
  • Inertial Sensor
  • Stereo microphones
  • Pressure Sensor
  • Ambient light sensor
  • Hall-effect sensor
  • CR2032 coin cell battery support 

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Step 2: Plug in Your Kit and Use Simplicity Studio to Install the Desired SDKs

After plugging in your kit, launch Simplicity Studio and open package manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the Package Manager regularly for updates.

proprietary-stack-screenshot.jpg

Step 3: Browse our Developer Documentation

Select the Protocol Stack and review the documentation to get started.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close