Build a Bluetooth-connected proof-of-concept prototype of your design in a day using Bluetooth Xpress BGX Arduino shield.
Combine Bluetooth Xpress’s ease of use with all the sensors, actuators, and human interface components of the Arduino platform to build your Bluetooth 5-connected proof of concept today.
The BGX Arduino shield follows the standard, stackable shield form factor, enabling developers to combine multiple shields to an Arduino base board to add features and functionality. In addition, the shield includes on-board sensors and connectors:
A firmware library, importable into Arduino IDE, enables connection and communication across a Bluetooth link with just a few lines in an Arduino sketch. As developers move past the prototype phase and into product development, the source code for this library provides a straightforward porting path toward a production-ready firmware project. The board also provides an example of best practices for PCB design with the Bluetooth Xpress BGX13S SiP package. Finally, interface with your design using a smartphone with the Silicon Labs BGX Commander mobile app, available on both iOS and Android. This app, built using the Xpress framework, provides a template for customer-specific app architecture when designing Bluetooth-xpress enabled products.
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.