SLWRB4306B

MSRP $49.00

BGM13P32 Bluetooth Module +19 Output Power Radio Board

The SLWRB4306B has reached Not Recommended for New Design (NRND) status due to the BGM13P32F512GA product being NRND.
 

The SLWRB4306B wireless radio board is available to evaluate the functionality and performance of the high-power variant (up to +19 dBm) of the BGM13P32 Module.

Mounted over the mainboard that comes with the EFR32BG Module Starter Kit, the SLWRB4306A can be accessed and programmed via Simplicity Studio to develop, test, and debug Bluetooth 5 LE or Bluetooth Mesh applications.

This radio board cannot be used stand-alone and requires a wireless mainboard which can be purchased separately.

MSRP $49.00

Status
SLWRB4306B Radio Board Select Columns
Select Columns
Included Device Flash RAM Output Power (dBm) BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
512 64 19

Sort A -> Z
Sort Z -> A

Filter by values...

 

Kit Contents

  • 1 x BRD4306B BGM13P32 +19 Output Power Radio Board

Kit Features

  • BGM13P Blue Gecko Module with 512 kB Flash, 64 kB RAM. Fully integrated chip antenna, RF matching network, crystals, and decoupling (BGM13P32F512GA-V2).
  • 8 Mbit low-power serial flash for over-the-air upgrades
Featured Kits
Kit Description
The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close