xG22-EK8200A
MSRP $244.00
MSRP $244.00
OVERVIEW
Kit Contents
- 1x BRD2710A EFR32xG22E Explorer Board
- 1x BRD8201A Dual Harvester Shield
- 1x BRD8202A Kinetic Button Shield
- 1x BRD8203A Battery Shield
- 1x BRD8204A AC Input Adapter
- 1x BRD8205A DC Input Adapter
- 1x AM-1417CA-DGK-E photovoltaic cell for indoor use
- 1x TPLC-3R8/10MR8X14 lithium capacitor
Kit Features
- Features the energy-efficient EFR32xG22E +6 dBm, 512 kB Flash, 32 kB RAM, 4x4 QFN32, 18 GPIO, 125 C, with ultra-fast low-energy cold start and low-energy deep sleep wake-up
- The Dual Harvester Shield is based on e-peas AEM13920 PMIC, and can be used to harvest energy from one or two sources at the same time. Typical use case scenarios are complimentary photovoltaic cells, one photovoltaic cell and one piezoelectric source taking energy from vibrations.
- The Kinetic Button Shield is based e-peas AEM00300 PMIC, to demonstrate a specific application, using a kinetic switch to temporarily power the Wireless SoC and transmit a sequence of packets.
- The Battery Shield is provided for debugging stand-alone operation scenarios or evaluating battery lifetime.
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 6
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Develop Your Product
This board comes flashed with the BT RAIL Energy Harvesting Sensor Demo. Please refer to the Energy Harvesting Getting Started Guide to begin development with this demo.
Energy Harvesting Getting Started Guide
TECH DOCS
Application Notes
SOFTWARE & TOOLS
COMPATIBLE BOARDS
Third Party Boards
| Boards |
Description |
| MIKROE | Click boards™ are made to save developers time because by using Click boards you do not have to worry about designing a new board just to test some idea or concept. They are a perfect solution for users which require tested and affordable hardware, supported with FREE libraries and technical support. They simplify integration and later upgrade of the project or products. |
| SparkFun | The Qwiic® line of products has grown to include powerful development boards, helpful shields, a vast array of sensors, and much more. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.