KG100S-PK6130A

MSRP $249.00

Pro Kit for Amazon Sidewalk

The Pro Kit for Amazon Sidewalk is designed to support the development of Wireless IoT based devices on Bluetooth and Sub-GHz wireless protocols for Amazon Sidewalk. The Wireless Pro Kit includes a KG100S radio board that provides a complete reference design to support Bluetooth, FSK, and CSS protocols used in Amazon Sidewalk. It also includes a BG24 radio board and FSK/CSS adapter board for customers who want a discrete design. The wireless pro kit mainboard contains an onboard J-Link debugger with a Packet Trace Interface and a Virtual COM port, enabling application development and debugging of the attached radio board as well as external hardware through an expansion header. The Pro Kit for Amazon Sidewalk provides all the necessary tools for developing high-volume, scalable IoT applications. Get started with our step-by-step development journey.

MSRP $249.00

 

Kit Contents

  • 1x BRD4002x Wireless Pro Kit Mainboard
  • 1x BRD4332A Radio Board
  • 1x BRD4187C Radio Board
  • 1x BRD8042A CSS/FSK Adapter Board (for SX1262MB2CAS Shield Board)
  • 1x 915 MHz Antenna

Kit Features

  • Radio board based on KG100S module (BLE: +10 dBm, FSK/CSS: +22 dBm)
  • Radio board based on EFR32BG24 - +20 dBm
  • FSK / CSS Adapter Board
  • Advanced Energy Monitor
  • Packet Trace Interface
  • Virtual COM port
  • SEGGER J-Link on-board debugger
  • External device debugging
  • Ethernet and USB connectivity
  • Low power 128 x 128 pixel Memory LCDTFT
  • User LEDs / pushbuttons
  • 20-pin 2.54 mm EXP header
  • Breakout pads for Wireless SoC I/O
  • CR2032 coin cell battery support

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Step 2: Develop Your Product

This board comes flashed with an "Out-of-the-box" Demo for Amazon Sidewalk. Please refer to the Getting Started Guide for a walkthrough of the demo and to begin development.

Webinar

Kickstart Your Amazon Sidewalk Development

Amazon Sidewalk is now open for developers! Join us for an exclusive session that will accelerate your IoT developer journey with Amazon Sidewalk.

Watch On-Demand

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results