SLWRB4251B

MSRP $49.00

EFR32FG1 2.4 GHz and 434 MHz Radio Board

The EFR32FG1 SLWRB4251B radio board plugs into the mainboard provided with the EFR32FG Starter Kits. The radio board can also be used as a reference design for matching networks of the RF interfaces. The SLWRB4251B radio board supports dual-band operation with sub-GHz operation in the US FCC 434 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna. The matching networks are optimized to +10 dBm output power.

This radio board cannot be used stand-alone and requires a wireless mainboard which can be purchased separately.

MSRP $49.00

Status
SLWRB4251B Radio Board Select Columns
Select Columns
Included Device Flash RAM Output Power (dBm) Proprietary Sub-GHz Proprietary 2.4 GHz BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread
256 32 20

Sort A -> Z
Sort Z -> A

Filter by values...

 

Kit Contents:

  • BRD4251B EFR32FG1 2.4 GHz, 434 MHz Radio Board

Kit Features:

  • EFR32FG1 Flex Gecko Wireless SoC with 256 kB Flash, and 32 kB RAM (EFR32FG1P133F256GM48).
  • Dual band integrated radio transceiver
  • 10 dBm output power
  • Inverted-F PCB antenna (2.4 GHz)
  • SMA antenna connector (434 MHz)
  • 8 Mbit low-power serial flash for over-the-air upgrades
Featured Kits
Kit Description
The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products.
The EFR32FG 434 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.
The EFR32FG 490 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.
The EFR32FG 868 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.
The EFR32FG 915 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close