AMW007-E04

MSRP $55.60

W-Fi Xpress Starter Kit

The AMW007-E04 has reached Not Recommended for New Design (NRND) status due to the AMW007 product being NRND.

The AMW007-E04 evaluation board provides a quick and easy way to evaluate and develop using Gecko OS with the surface-mounted AMWxx7 module.

Using the AMWxx7 module is a breeze, simply plug the board into a computer using a standard USB cable or into one of Silicon Labs MCU evaluation kits using the EXP interface.

MSRP $55.60

 
    Development Kit Includes:
  • USB-serial interface for simplified UART communications & power
  • Peripheral interface including two buttons, five LEDs for I/O control and status indication, and a thermistor for temperature measurement
  • Power monitor for low-mA range power profiling
  • Expansion headers to break out every pin on the module
  • Reset button

Develoment Kit Features:

  • USB-UART interface for a direct serial connection to the AMW007 Wi-Fi module
  • Separate LEDs indicate data on UART transmit/receive
  • Sensor interface including two buttons and two LEDs
  • System indicator LEDs show network connection state
  • Manual reset switch
  • Breakout headers and ground hooks for easy prototyping
  • Powered by USB interface
    Development Kit Specs:
  • Sensor Interface: 2 x push buttons, 5 x LEDs
  • Breakout Header: 3 x Expansion headers (connects to every pin on the AMW007 module)
  • Power Supply: +5 V from USB (500 mA max.)

Step 1: Get Started with Wi-Fi Xpress

Starter Kits

Kit Description MSRP (USD) Add to Cart
SLSTK3301A EFM32 Tiny Gecko 11 Starter Kit $99.00 EFM32 Tiny Gecko 11 Starter Kit
SLSTK3701A EFM32 Giant Gecko GG11 Starter Kit
$99.00 EFM32 Giant Gecko GG11 Starter Kit
SLSTK3401A EFM32 Pearl Gecko PG1 Starter Kit (also use for EFM32 Jade Gecko JG1) $99.00 EFM32 Pearl Gecko Starter Kit
SLSTK3402A EFM32 Pearl Gecko PG12 Starter Kit (also use for EFM32 Jade Gecko JG12) $99.00 EFM32 Pearl Gecko PG12 Starter Kit
EFM32WG-STK3800 EFM32 Wonder Gecko Starter Kit $99.00 EFM32 Wonder Gecko Starter Kit
EFM32GG-STK3700 EFM32 Giant Gecko Starter Kit $99.00 EFM32 Giant Gecko Starter Kit
EFM32LG-STK3600 EFM32 Leopard Gecko Starter Kit $99.00 EFM32 Leopard Gecko Starter Kit
EFM32-G8XX-STK EFM32 Gecko Starter Kit $29.99  EFM32 Gecko Starter Kit
EFM32TG-STK3300 EFM32 Tiny Gecko Starter Kit $99.00 EFM32 Tiny Gecko Starter Kit
SLSTK3400A EFM32 Happy Gecko Starter Kit $99.00 EFM32 Happy Gecko Starter Kit
EFM32ZG-STK3200 EFM32 Zero Gecko Starter Kit $99.00 EFM32 Zero Gecko Starter Kit
Close
Loading Results
Close