Si-EB8045C

MSRP $55.00

Shield Adapter Board for Co-Processor Expansion Kit

The Si-EB8045C has reached Not Recommended for New Design (NRND) status due to the included devices being NRND.

The Shield Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 Radio Boards in Network Co-Processor mode with an external STM32 Nucleo-64 host through the Shield interface. This Adapter Board features a built-in SPI data interface (SDIO via optional header row), UART, I2C, Low-Power Signals, and Power. The SPI connects to an Arduino Uno compatible development platform. Refer to UG569 Adapter Board for Co-Processor Radio Boards User’s Guide for more details. An external host MCU is not included.

MSRP $55.00

 

Kit Contents

  • 1x BRD8045C Shield Adapter Board for SiWx917 Co-Processors

Kit Features

  • Supports connection of an SiWx917 Co-Processor Radio Board to an external host through the Shield (Arduino Uno) interface

Step 1:

Refer to the Radio Boards listed under the Compatible Boards tab for Getting Started guidance.

Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM
4096 672
4096 672
4096 672

Sort A -> Z
Sort Z -> A

Filter by values...

Third Party Boards

Boards
Description
STM32 Nucleo Host BoardsThe highly affordable STM32 Nucleo Host Boards allow anyone to try out new ideas and to create prototypes quickly with any STM32 MCU.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close