SiW917Y-RB4357C

MSRP $40.00

SiWN917Y Module Co-Processor Radio Board, Wi-Fi 6 and Bluetooth LE 4MB Flash, Integrated Antenna, w/32KHz Crystal

The SiWx917Y Module Co-Processor Radio Board allows you to develop software for the SiWx917Y modules using the Network Co-Processor (NCP) and Radio Co-Processor (RCP) modes of operation. The radio board is based on the SiWN917Y100LGAXA module with 4 MB flash, 672 kB of RAM and an integrated antenna. For the NCP operational mode, various example applications are available for using SPI, UART, or SDIO for Free RTOS. Open-source Linux drivers are available for the RCP mode. This Radio Board cannot be used stand-alone. It requires an Adapter Expansion Board, Si-EB8045A, Si-EB8045B, or Si-EB8045C, for power and connecting to an external host processor. Adapter board must be ordered separately (not included).

MSRP $40.00

 

Kit Contents

  • 1x BRD4357C SiWN917Y Module Co-Processor Radio Board

Kit Features

BRD4357C Radio Board Features

  • Based on the SiWN917Y100LGAXA Module
  • 672 kB SRAM, 4 MB Flash
  • Wi-Fi 6, 802.11 b/g/n/ax, Single Band, 2.4 GHz, 20 MHz channel
  • Bluetooth LE 5.4 (1 Mbps, 2 Mbps, LR 125 Kbps, 500 Kbps data rates)
  • Integrated Antenna
  • Network Co-Processor (NCP) and Radio Co-Processor(RCP) modes of operations

Requires Si-EB8045A, Si-EB8045B, or Si-EB8045C Adapter Board to connect to an external host processor board.

Step 2: Develop Your Product

This board comes flashed with the Wi-Fi Out-of-Box Demo image. Please refer to the WiSeConnect SDK SoC Getting Started Guide to begin development with this demo. If you are interested in another technology that this board supports, refer to the respective Developer Journey and documentaion listed below.

Featured Kits

Kits
Description
Si-MB4002AThe Wireless Pro Kit Mainboard is a development board for application development and debugging of wireless products with an attached radio board.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results